IESNA:LM-63-2002
[TEST]P953732
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17807
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1950.8 2130.7 2326.4 2534.2 2714.1 2864.8 2979.1 3045.9 3056.9 3024
2990 2987.6 3008.2 3053.2 3159 3422.7 4077.8 5061.1 5937.5 6610.8
7128.6 7617.2 8058.4 8472.9 8751.2 8350.1 6759.1 4728.1 3269.6 2198.7
927.4 294.1 139.8 60.8 19.4 0 0
1950.8 2134.3 2341 2541.5 2722.6 2873.3 2994.9 3061.7 3071.4 3042.3
3004.6 3003.4 3019.2 3065.4 3173.5 3380.2 3944.1 4903.1 5880.3 6578
7116.5 7658.5 8073 8479 8779.2 8520.3 7047.2 5032 3426.3 2280.2
986.9 319.7 162.9 71.7 25.5 0 0
1950.8 2131.9 2332.4 2525.7 2698.3 2841.7 2952.3 3021.6 3028.9 3003.4
2975.4 2970.6 2987.6 3033.8 3137.1 3330.3 3788.6 4652.7 5625.1 6381.1
6940.2 7528.5 8086.4 8598.1 9030.8 9154.8 8163 6351.9 4285.7 2783.4
1288.4 508.1 285.6 158 72.9 24.3 0
1950.8 2117.3 2303.3 2488 2643.6 2776.1 2881.8 2936.5 2954.8 2943.8
2923.2 2920.7 2935.3 2957.2 3018 3140.7 3349.8 3831.1 4652.7 5595.9
6434.6 7213.7 8008.6 8757.3 9473.2 10032.3 10410.3 10440.7 9786.8 7764.3
4363.5 1561.9 627.2 335.5 154.4 35.2 0
1950.8 2093 2257.1 2426 2573.1 2698.3 2798 2864.8 2895.2 2902.5
2901.3 2908.6 2929.2 2948.7 2987.6 3076.3 3231.9 3466.5 3905.2 4646.7
5615.4 6649.7 7690.1 8773.1 9666.5 10510 11337.7 12262.7 12983.4 12453.5
9852.4 5427 2135.5 955.3 403.5 41.3 0
1950.8 2079.6 2224.3 2370.1 2503.8 2626.6 2726.3 2804 2846.6 2877
2898.8 2934.1 2987.6 3030.1 3070.2 3133.4 3268.3 3484.7 3815.3 4220
4816.8 5598.4 6488.1 7443.4 8429.1 9521.8 10742.1 12175.1 14149 15321.9
14017.8 10536.7 5730.8 2044.4 508.1 29.2 0
1950.8 2072.3 2214.5 2361.6 2491.7 2614.4 2720.2 2796.7 2842.9 2872.1
2902.5 2937.7 2988.8 3033.8 3081.2 3151.7 3282.9 3495.6 3828.7 4257.7
4830.2 5595.9 6465 7400.9 8406 9510.9 10757.9 12266.3 14146.6 15251.4
13826.9 10335 5702.9 2085.7 502 32.8 0
1950.8 2048 2164.7 2292.3 2415.1 2534.2 2641.2 2731.1 2795.5 2845.4
2897.6 2960.8 3030.1 3088.5 3145.6 3227 3358.3 3561.3 3862.7 4273.5
4796.2 5435.5 6202.4 7086.1 8085.2 9209.5 10437.1 11763.1 13391.8 14636.4
12934.8 8077.9 3664.6 1247.1 296.6 25.5 0
1950.8 2032.2 2119.7 2220.6 2330 2440.6 2550 2646 2733.5 2810.1
2890.3 2966.9 3039.8 3104.3 3177.2 3282.9 3434.9 3669.4 4021.9 4503.2
5140.1 5899.8 6781 7743.6 8723.3 9754 10812.6 11936.9 13055.1 13431.9
11934.5 7998.9 3440.9 1031.9 415.7 115.5 0
1950.8 2004.3 2067.5 2140.4 2231.6 2331.2 2428.5 2529.3 2621.7 2715.3
2810.1 2896.4 2969.3 3047.1 3129.8 3228.2 3381.4 3626.9 4006.1 4559.1
5278.7 6108.8 6997.3 7898 8795 9695.6 10623 11511.5 11916.3 11144.4
8775.5 4402.4 1188.7 450.9 245.5 68.1 0
1950.8 1975.1 2006.7 2057.8 2125.8 2200 2288.7 2375 2468.6 2556.1
2658.2 2756.6 2853.9 2956 3061.7 3188.1 3361.9 3631.8 4037.7 4644.2
5440.3 6384.8 7296.3 8081.5 8761 9403.9 9926.6 10050.5 9418.5 7695
4801 1755.1 352.5 108.2 37.7 13.4 0
1950.8 1960.5 1973.9 2012.8 2068.7 2130.7 2204.8 2281.4 2364 2452.8
2547.6 2644.8 2751.8 2861.2 2982.7 3128.6 3319.4 3600.2 3994 4533.6
5256.8 6095.5 6864.9 7343.7 7563.7 7603.8 7441 6925.6 5981.2 4585.9
2699.5 918.9 209.1 59.6 17 7.3 0
1950.8 1941.1 1942.3 1962.9 2000.6 2046.8 2102.7 2162.3 2221.8 2277.8
2339.7 2396.9 2463.7 2528.1 2598.6 2683.7 2808.9 3005.8 3317 3770.3
4352.5 4943.2 5350.4 5407.5 5081.8 4476.5 3611.1 2535.4 1445.2 661.2
283.2 107 40.1 15.8 7.3 1.2 0
1950.8 1907 1881.5 1866.9 1854.8 1832.9 1795.2 1735.7 1656.7 1563.1
1456.1 1343.1 1230 1129.2 1051.4 994.2 952.9 937.1 1018.5 1206.9
1416 1587.4 1577.7 1300.5 911.6 607.7 420.5 292.9 195.7 121.5
76.6 48.6 24.3 9.7 2.4 0 0
1950.8 1875.4 1817.1 1744.2 1639.6 1509.6 1356.4 1185.1 1002.7 824.1
694 626 611.4 617.4 638.1 656.3 670.9 672.1 656.3 623.5
587.1 550.6 511.7 469.2 413.3 344 268.6 193.3 144.6 105.7
68.1 40.1 15.8 6.1 2.4 0 0
1950.8 1847.5 1743 1603.2 1411.1 1200.9 980.9 786.4 674.6 636.9
617.4 600.4 587.1 573.7 566.4 561.5 555.5 542.1 512.9 470.4
427.8 385.3 344 296.6 249.2 207.8 177.5 150.7 119.1 81.4
41.3 20.7 9.7 3.6 0 0 0
1950.8 1819.5 1672.5 1448.8 1200.9 949.3 751.1 675.8 653.9 635.7
617.4 599.2 581 562.8 536 505.6 470.4 429.1 384.1 340.3
299 262.5 233.4 210.3 188.4 167.7 145.9 115.5 79 53.5
35.2 19.4 8.5 3.6 0 0 0
1950.8 1802.5 1602 1340.6 1046.5 798.5 697.7 677 657.6 636.9
619.9 599.2 577.3 550.6 516.6 474 427.8 380.4 330.6 282
241.9 216.3 198.1 181.1 162.9 144.6 124 98.5 77.8 62
45 29.2 9.7 1.2 0 0 0
1950.8 1778.2 1533.9 1224 920.1 740.2 700.1 680.7 661.2 640.5
622.3 602.9 579.8 548.2 505.6 460.7 406 351.3 291.7 249.2
221.2 204.2 190.8 176.2 160.4 141 116.7 96 80.2 63.2
46.2 29.2 8.5 0 0 0 0
1950.8 1775.8 1512 1179 871.5 732.9 707.4 686.7 666.1 646.6
627.2 605.3 582.2 548.2 506.8 452.1 390.2 328.2 277.1 238.2
213.9 198.1 183.5 167.7 149.5 126.4 100.9 83.9 68.1 52.3
35.2 19.4 4.9 0 0 0 0
1950.8 1775.8 1496.2 1154.7 850.8 732.9 712.3 691.6 668.5 646.6
627.2 606.5 583.4 553 514.1 460.7 395 329.4 273.5 232.2
207.8 193.3 178.7 161.7 141 111.8 86.3 71.7 58.3 43.8
28 10.9 1.2 0 0 0 0
1950.8 1781.8 1503.5 1158.3 850.8 732.9 712.3 691.6 669.7 649
628.4 607.7 585.8 556.7 517.8 458.2 392.6 324.5 268.6 228.5
206.6 192 176.2 160.4 138.6 104.5 81.4 68.1 53.5 38.9
24.3 8.5 0 0 0 0 0
